Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Halb-Verschraubung Pg36-Metall
Bill of material
HARTING 09000005146
Preview
Product number of the Manufacturer
09000005146
Short Description
Cable gland, With simple seal, Pg 36, Material (cable glands): Metal, IP65, Wrench size: 47
Long Description
Cable gland, With simple seal, Pg 36, Material (cable glands): Metal, IP65, Wrench size: 47
Manufacturer Type Description
Halb-Verschraubung Pg36-Metall
Alternative product number
09 00 000 5146
Manufacturer Name
HARTING
Delivery Time
100
Degree of protection (IP), mounted
IP65
wrench width 1
47 mm
Size of connection thread
PG36
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, With simple seal, Pg 36, Material (cable glands): Metal, IP65, Wrench size: 47
Manufacturer product designation
Cable gland, With simple seal, Pg 36, Material (cable glands): Metal, IP65, Wrench size: 47
material
Metal film
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation