Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Metal Multiple Cable Seal Pg 11
Bill of material
HARTING 09000005013
Preview
Product number of the Manufacturer
09000005013
Short Description
Cable gland, With cutting seal, Pg 11, Clamping range: 6.5 ... 12 mm, Material (cable glands): Metal, IP65, Wrench size: 18
Long Description
Cable gland, With cutting seal, Pg 11, Clamping range: 6.5 ... 12 mm, Material (cable glands): Metal, IP65, Wrench size: 18
Manufacturer Type Description
Acces. Metal Multiple Cable Seal Pg 11
Alternative product number
09 00 000 5013
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP65
wrench width 1
18 mm
Size of connection thread
PG11
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, With cutting seal, Pg 11, Clamping range: 6.5 ... 12 mm, Material (cable glands): Metal, IP65, Wrench size: 18
Manufacturer product designation
Cable gland, With cutting seal, Pg 11, Clamping range: 6.5 ... 12 mm, Material (cable glands): Metal, IP65, Wrench size: 18
material
Metal film
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D