Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
Bill of material
HARTING 33042110250003
Product number of the Manufacturer
33042110250003
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 25 m, Diameter: 5.5 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 25 m, Diameter: 5.5 mm
Manufacturer Type Description
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
Alternative product number
33 04 211 0250 003
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
Brand
Expanded beam
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
No preview available.