Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE-SM-2CH.-10M,RING
Bill of material
HARTING 33587510100002
Product number of the Manufacturer
33587510100002
Preview
Short Description
FO cable, Singlemode, 9 / 125 µm, PUR (polyurethane), Cable length: 10 m
Long Description
FO cable, Singlemode, 9 / 125 µm, PUR (polyurethane), Cable length: 10 m
Manufacturer Type Description
FO CABLE-SM-2CH.-10M,RING
Alternative product number
33 58 751 0100 002
Manufacturer Name
HARTING
Delivery Time
84
material of the sheath
PUR (polyurethane)
Product type
FO CABLE-SM-2CH.-10M,RING
Manufacturer product description
FO cable, Singlemode, 9 / 125 µm, PUR (polyurethane), Cable length: 10 m
Manufacturer product designation
FO cable, Singlemode, 9 / 125 µm, PUR (polyurethane), Cable length: 10 m
certificate/approval
0
Outer diameter of the cable
6.500 mm
Fiber type
single mode 9/125
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation