카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE-MM50-2CH.-100M,RING
Bill of material
HARTING 33587511000003
Product number of the Manufacturer
33587511000003
Preview
Short Description
FO cable, Multimode, 50 / 125 µm, PUR (polyurethane), Cable length: 100 m
Long Description
FO cable, Multimode, 50 / 125 µm, PUR (polyurethane), Cable length: 100 m
Manufacturer Type Description
FO CABLE-MM50-2CH.-100M,RING
Alternative product number
33 58 751 1000 003
Manufacturer Name
HARTING
Delivery Time
84
material of the sheath
PUR (polyurethane)
Product type
FO CABLE-MM50-2CH.-100M,RING
Manufacturer product description
FO cable, Multimode, 50 / 125 µm, PUR (polyurethane), Cable length: 100 m
Manufacturer product designation
FO cable, Multimode, 50 / 125 µm, PUR (polyurethane), Cable length: 100 m
certificate/approval
0
Outer diameter of the cable
6.500 mm
Fiber type
Multimode 50/125
Material of the mantle
PUR (polyurethane)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
미리보기 - 생성