Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE-MM 4G 50/125 10M,RING
Bill of material
HARTING 33547510100002
Product number of the Manufacturer
33547510100002
Preview
Short Description
FO cable, Multimode, 50 / 125 µm, FRNC (LSZH), Cable length: 10 m
Long Description
FO cable, Multimode, 50 / 125 µm, FRNC (LSZH), Cable length: 10 m
Manufacturer Type Description
FO CABLE-MM 4G 50/125 10M,RING
Alternative product number
33 54 751 0100 002
Manufacturer Name
HARTING
Delivery Time
42
material of the sheath
FRNC (LSZH)
Product type
FO CABLE-MM 4G 50/125 10M,RING
Manufacturer product description
FO cable, Multimode, 50 / 125 µm, FRNC (LSZH), Cable length: 10 m
Manufacturer product designation
FO cable, Multimode, 50 / 125 µm, FRNC (LSZH), Cable length: 10 m
certificate/approval
0
Outer diameter of the cable
8.200 mm
Fiber type
Multimode 50/125
Material of the mantle
FRNC (LSZH)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation