카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-2M-2xPP Metal SCRJ MM POF
Bill of material
HARTING 33532110020002
Preview
Product number of the Manufacturer
33532110020002
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 2 m, Diameter: 8 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 2 m, Diameter: 8 mm
Manufacturer Type Description
FO CABLE ASSY-2M-2xPP Metal SCRJ MM POF
Alternative product number
33 53 211 0020 002
Manufacturer Name
HARTING
Delivery Time
70
Product type
FO CABLE ASSY-2M-2xPP Metal SCRJ MM POF
Brand
Han® PushPull (V14)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
미리보기 - 생성