Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-1M-1xPP Metal SCRJ MM POF
Bill of material
HARTING 33531110010002
Product number of the Manufacturer
33531110010002
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 1 m, Diameter: 8 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 1 m, Diameter: 8 mm
Manufacturer Type Description
FO CABLE ASSY-1M-1xPP Metal SCRJ MM POF
Alternative product number
33 53 111 0010 002
Manufacturer Name
HARTING
Delivery Time
0
Product type
FO CABLE ASSY-1M-1xPP Metal SCRJ MM POF
Brand
Han® PushPull (V14)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Deeplink
Deeplink
Preview - Generation