Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-1M-1xHAN3A-2xLC DUPLEX MM
Bill of material
HARTING 33541110010002
Product number of the Manufacturer
33541110010002
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 1 m, Diameter: 7.9 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 1 m, Diameter: 7.9 mm
Manufacturer Type Description
FO CABLE ASSY-1M-1xHAN3A-2xLC DUPLEX MM
Alternative product number
33 54 111 0010 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO CABLE ASSY-1M-1xHAN3A-2xLC DUPLEX MM
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D