Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA SCdx-SCdx 2E9/125 G657.A1, 4.0m
Bill of material
HARTING 33012410040009
Product number of the Manufacturer
33012410040009
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 4 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 4 m, Diameter: 5.17 mm
Manufacturer Type Description
FO CA SCdx-SCdx 2E9/125 G657.A1, 4.0m
Alternative product number
33 01 241 0040 009
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
certificate/approval
0
Length
4 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
Preview - Generation