Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA SCdx-2xST 50/125 OM3, 2.0m
Bill of material
HARTING 33014120200027
Product number of the Manufacturer
33014120200027
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 2 m, Diameter: 5.17 mm
Manufacturer Type Description
FO CA SCdx-2xST 50/125 OM3, 2.0m
Alternative product number
33 01 412 0200 027
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
Length
2 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
Preview - Generation
No preview available.