Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA PP2-PP2, 50µ, OM3, PUR, 2m
Bill of material
HARTING 33612210020002
Preview
Product number of the Manufacturer
33612210020002
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Overmoulded, Cable length: 2 m, Diameter: 6.5 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Overmoulded, Cable length: 2 m, Diameter: 6.5 mm
Manufacturer Type Description
FO CA PP2-PP2, 50µ, OM3, PUR, 2m
Alternative product number
33 61 221 0020 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO CA PP2-PP2, 50µ, OM3, PUR, 2m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation