您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 33012410050008
HARTING
System cabling
Data FO cable
IP20
CAD模型選擇
{harting_qs/3/13/333/16916.prj},{NB=33012410050008},{MANUID=33012410050008},{PREVIEW=../../../_pool_/f3/3d/d83301241xxxx008.tif__web.png},{DESCSHORT=FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 5 m, Diameter: 5.17 mm},{DESCLONG=FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 5 m, Diameter: 5.17 mm},{MANUTYPEDESC=FO CA LCdx-LCdx 2E9/125 G657.A1, 5.0m},{SUPPLIERALTNO=33 01 241 0050 008},{MANUNAME=HARTING},{DELTIME=70},{AAK322=Simplex},{BAB392=0},{BAI969=5},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85447000},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=359},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_ENG=https://b2b.harting.com/ebusiness/EN/33012410050008}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA LCdx-LCdx 2E9/125 G657.A1, 5.0m
Bill of material
HARTING 33012410050008
Product number of the Manufacturer
33012410050008
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 5 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 5 m, Diameter: 5.17 mm
Manufacturer Type Description
FO CA LCdx-LCdx 2E9/125 G657.A1, 5.0m
Alternative product number
33 01 241 0050 008
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
certificate/approval
0
Length
5
m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
Preview - Generation
PDF