Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
FO-BH-D 2Ch 9/125 G657.A1 - LCdx, 1,0m
Bill of material
HARTING 33044110010005
Product number of the Manufacturer
33044110010005
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 1 m, Diameter: 3 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 1 m, Diameter: 3 mm
Manufacturer Type Description
FO-BH-D 2Ch 9/125 G657.A1 - LCdx, 1,0m
Alternative product number
33 04 411 0010 005
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO-BH-D 2Ch 9/125 G657.A1 - LCdx, 1,0m
Brand
Expanded beam
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
Podgląd niedostepny.