Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO-BH-D 2Ch 50/125 OM3 - SCdx, 1,0m
Bill of material
HARTING 33044110010002
Product number of the Manufacturer
33044110010002
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 1 m, Diameter: 3 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 1 m, Diameter: 3 mm
Manufacturer Type Description
FO-BH-D 2Ch 50/125 OM3 - SCdx, 1,0m
Alternative product number
33 04 411 0010 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO-BH-D 2Ch 50/125 OM3 - SCdx, 1,0m
Brand
Expanded beam
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
GB
Deeplink
Deeplink
Preview - Generation
No preview available.