Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO 125GI SC Contact f. cable-ø 2.8mm
Bill of material
HARTING 20101255211
Preview
Product number of the Manufacturer
20101255211
Short Description
SC contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male
Long Description
SC contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male
Manufacturer Type Description
FO 125GI SC Contact f. cable-ø 2.8mm
Alternative product number
20 10 125 5211
Manufacturer Name
HARTING
Delivery Time
77
Contact design
Pin
Product type
FO 125GI SC Contact f. cable-ø 2.8mm
Contact type
turned
Manufacturer product description
SC contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male
Manufacturer product designation
SC contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male, FO 125GI SC Contact f. cable-ø 2.8mm
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D