Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ERWEITERUNG K PG 16-21
Bill of material
HARTING 09000005052
Preview
Product number of the Manufacturer
09000005052
Short Description
Increaser, Pg 16, Pg 21
Long Description
Increaser, Pg 16, Pg 21
Manufacturer Type Description
ERWEITERUNG K PG 16-21
Alternative product number
09 00 000 5052
Manufacturer Name
HARTING
Delivery Time
84
thread size of the inner thread (PG)
Pg 21
thread type of the outer thread
PG
thread type of the inner thread
PG
Manufacturer product description
Increaser, Pg 16, Pg 21
Manufacturer product designation
ERWEITERUNG K PG 16-21
material
Metal film
Material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
nickel-plated
No
Preview - Generation