Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Docking Frame for 6 modules, fixed mount
Bill of material
HARTING 09140241711
Preview
Product number of the Manufacturer
09140241711
Short Description
Docking frame, Fixed, for 6 modules, a ... f
Long Description
Docking frame, Fixed, for 6 modules, a ... f
Manufacturer Type Description
Docking Frame for 6 modules, fixed mount
Alternative product number
09 14 024 1711
Manufacturer Name
HARTING
Delivery Time
63
Product type
Docking Frame for 6 modules, fixed mount
Brand
Han-Modular®
Application standards
EN 60664-1
Insertion cycles, min.
500
Material of the contact carrier frame
Polycarbonate (PC)
Manufacturer product description
Docking frame, Fixed, for 6 modules, a ... f
Manufacturer product designation
Docking frame, Fixed, for 6 modules, a ... f
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D