Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN Signal female contact power 40A str
Bill of material
HARTING 09030006226
Product number of the Manufacturer
09030006226
Preview
Short Description
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated
Long Description
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated
Manufacturer Type Description
DIN Signal female contact power 40A str
Alternative product number
09 03 000 6226
Manufacturer Name
HARTING
Delivery Time
42
Contact design
female, for female connectors
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
DIN Signal female contact power 40A str, DIN 41612
Brand
DIN 41612
Application standards
DIN 41626
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated
Manufacturer product designation
PCB solder contact, Straight, Operating current: ≤40 A, Female contact, for female connectors, Copper alloy, Gold plated, DIN Signal female contact power 40A str
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D