Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal C064FS-4,5C1-3
Bill of material
HARTING 09032647825
Product number of the Manufacturer
09032647825
Preview
Short Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 64, Straight
Long Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 64, Straight, Copper alloy, Noble metal, Mating side, Sn over Ni, Termination side, Performance level: 3, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer Type Description
DIN-Signal C064FS-4,5C1-3
Alternative product number
09 03 264 7825
Manufacturer Name
HARTING
Delivery Time
76
Material of the contact coat
Noble metal, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
rated current
2 A
Number of rows
3
Pole number
64
Manufacturer product description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 64, Straight
Manufacturer product designation
DIN-Signal C064FS-4,5C1-3
Grid dimensions 1
2.540 mm
Grid dimensions 2
2.540 mm
Pin length
4.500 mm
Type of PCB contacting
THT connection (Wave soldering)
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Noble metal, Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Assembly
With fixing flange
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D