Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal B032FP-4,5C1-2
Bill of material
HARTING 09022326850
Product number of the Manufacturer
09022326850
Preview
Short Description
Connectors, Female connector, Press-in termination, Rated current: ‌2 A, Contacts: 32, Straight
Long Description
Connectors, Female connector, Press-in termination, Rated current: ‌2 A, Contacts: 32, Straight, Copper alloy, Noble metal, Mating side, Nickel plated, Termination side, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer Type Description
DIN-Signal B032FP-4,5C1-2
Alternative product number
09 02 232 6850
Manufacturer Name
HARTING
Delivery Time
35
Suitable for printed-circuit board thickness
1.600 mm
Material of the contact coat
Noble metal, Mating side, Nickel, Termination side
Material of the contact
Other copper alloys
rated current
2 A
Number of rows
2
Pole number
32
Manufacturer product description
Connectors, Female connector, Press-in termination, Rated current: ‌2 A, Contacts: 32, Straight
Manufacturer product designation
DIN-Signal B032FP-4,5C1-2
Grid dimensions 1
2.540 mm
Grid dimensions 2
2.540 mm
Pin length
4.500 mm
Type of PCB contacting
Press-in
Direction mating face
Standard
lower limit temperature
-40 °C
upper limit temperature
105 °C
Coating plug contact area
Noble metal, Mating side, Nickel (Ni), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Assembly
With fixing flange
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D