Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN Signal 3Q020MP-5,0C1-2 w/o Flange
Bill of material
HARTING 09751206504
Product number of the Manufacturer
09751206504
Preview
Short Description
Connectors, Male connector, Press-in termination, Rated current: ‌2 A, Contacts: 20, Straight
Long Description
Connectors, Male connector, Press-in termination, Rated current: ‌2 A, Contacts: 20, Straight, Copper alloy, Noble metal, Mating side, Nickel plated, Termination side, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: Without fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer Type Description
DIN Signal 3Q020MP-5,0C1-2 w/o Flange
Alternative product number
09 75 120 6504
Manufacturer Name
HARTING
Delivery Time
42
Suitable for printed-circuit board thickness
1.600 mm
Material of the contact coat
Noble metal, Mating side, Nickel, Termination side
Material of the contact
Other copper alloys
rated current
2 A
Number of rows
2
Pole number
20
Manufacturer product description
Connectors, Male connector, Press-in termination, Rated current: ‌2 A, Contacts: 20, Straight
Manufacturer product designation
DIN Signal 3Q020MP-5,0C1-2 w/o Flange
Grid dimensions 1
2.540 mm
Grid dimensions 2
2.540 mm
Pin length
5 mm
Type of PCB contacting
Press-in
Direction mating face
Standard
lower limit temperature
-40 °C
upper limit temperature
105 °C
Coating plug contact area
Noble metal, Mating side, Nickel (Ni), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Assembly
Without fixing flange
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D