Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power universal adapter
Bill of material
HARTING 09060163302
Product number of the Manufacturer
09060163302
Preview
Short Description
Connectors, Distributor, Crimp termination, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Long Description
Connectors, Distributor, Crimp termination, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer Type Description
DIN-Power universal adapter
Alternative product number
09 06 016 3302
Manufacturer Name
HARTING
Delivery Time
7
Number of rows
1
Manufacturer product description
Connectors, Distributor, Crimp termination, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer product designation
DIN-Power universal adapter
Grid dimensions 1
5.080 mm
Type of PCB contacting
Crimp termination
lower limit temperature
-55 °C
upper limit temperature
125 °C
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Assembly
With fixing flange
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D