Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power F048FL-9,0C1-1
Bill of material
HARTING 09062482823
Product number of the Manufacturer
09062482823
Preview
Short Description
Connectors, Female connector, Solder lug termination, Rated current: ‌6 A, Contacts: 48, Straight
Long Description
Connectors, Female connector, Solder lug termination, Rated current: ‌6 A, Contacts: 48, Straight, Copper alloy, Noble metal, Mating side, Sn over Ni, Termination side, Performance level: 1, acc. to IEC 60603-2, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer Type Description
DIN-Power F048FL-9,0C1-1
Alternative product number
09 06 248 2823
Manufacturer Name
HARTING
Delivery Time
28
Material of the contact coat
Noble metal, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
rated current
6 A
Number of rows
3
Pole number
48
Manufacturer product description
Connectors, Female connector, Solder lug termination, Rated current: ‌6 A, Contacts: 48, Straight
Manufacturer product designation
DIN-Power F048FL-9,0C1-1
Grid dimensions 1
3.810 mm
Type of PCB contacting
Solder lug termination
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Noble metal, Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Assembly
With fixing flange
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D