Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power F032FW-22,0C1-2
Bill of material
HARTING 09062322821
Product number of the Manufacturer
09062322821
Preview
Short Description
Connectors, Female connector, Wrap termination, Rated current: ‌6 A, Contacts: 32, Straight
Long Description
Connectors, Female connector, Wrap termination, Rated current: ‌6 A, Contacts: 32, Straight, Copper alloy, Noble metal, Mating side, Performance level: 1, acc. to IEC 60603-2, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
Manufacturer Type Description
DIN-Power F032FW-22,0C1-2
Alternative product number
09 06 232 2821
Manufacturer Name
HARTING
Delivery Time
28
Material of the contact coat
Noble metal, Mating side
Material of the contact
Other copper alloys
rated current
6 A
Number of rows
3
Pole number
32
Manufacturer product description
Connectors, Female connector, Wrap termination, Rated current: ‌6 A, Contacts: 32, Straight
Manufacturer product designation
DIN-Power F032FW-22,0C1-2
Grid dimensions 1
3.810 mm
Pin length
22 mm
Type of PCB contacting
Wrap termination
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Noble metal, Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Thermoplast
Assembly
With fixing flange
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D