Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 37 AU2 with M3 nut
Bill of material
HARTING 09664186501
Product number of the Manufacturer
09664186501
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
D SUB SV FE IDC 37 AU2 with M3 nut
Alternative product number
09 66 418 6501
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D