Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 500A-S-40-SB5-NF
Bill of material
HARTING 20310508101
Preview
Product number of the Manufacturer
20310508101
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±1.200 A, KN Turns ratio: 1 : 4000
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±1.200 A, KN Turns ratio: 1 : 4000
Manufacturer Type Description
Current Sensor HCMR 500A-S-40-SB5-NF
Alternative product number
20 31 050 8101
Manufacturer Name
HARTING
Delivery Time
241
Primary rated current In
500 A
Secondary rated current
0.125 A
max. input voltage
24 V
min. primary voltage range
15 V
weight
455 g
Product type
Current Sensor HCMR 500A-S-40-SB5-NF
Application standards
EN 50155
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±1.200 A, KN Turns ratio: 1 : 4000
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±1.200 A, KN Turns ratio: 1 : 4000
certificate/approval
CE
measurement accuracy
0.6 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D