Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 1000A-S-50-SB5-N
Bill of material
HARTING 20311009101
Preview
Product number of the Manufacturer
20311009101
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
Manufacturer Type Description
Current Sensor HCMR 1000A-S-50-SB5-N
Alternative product number
20 31 100 9101
Manufacturer Name
HARTING
Delivery Time
133
Primary rated current In
1000 A
Secondary rated current
0.2 A
max. input voltage
24 V
min. primary voltage range
15 V
weight
1001 g
Product type
Current Sensor HCMR 1000A-S-50-SB5-N
Application standards
EN 50155
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
certificate/approval
CE
measurement accuracy
0.4 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D