Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCME 500A-0-00-CPA-0
Bill of material
HARTING 20320500201
Preview
Product number of the Manufacturer
20320500201
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±1.500 A
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±1.500 A
Manufacturer Type Description
Current Sensor HCME 500A-0-00-CPA-0
Alternative product number
20 32 050 0201
Manufacturer Name
HARTING
Delivery Time
119
Primary rated current In
500 A
max. input voltage
15 V
weight
451.9 g
Product type
Current Sensor HCME 500A-0-00-CPA-0
Application standards
EN 50178
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±1.500 A
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±1.500 A
certificate/approval
0
measurement accuracy
1 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D