Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCME 2000A-0-00-CDA-0-A
Bill of material
HARTING 20322000401
Preview
Product number of the Manufacturer
20322000401
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
Manufacturer Type Description
Current Sensor HCME 2000A-0-00-CDA-0-A
Alternative product number
20 32 200 0401
Manufacturer Name
HARTING
Delivery Time
112
Primary rated current In
2000 A
max. input voltage
15 V
weight
701.4 g
Product type
Current Sensor HCME 2000A-0-00-CDA-0-A
Application standards
EN 50178
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±5.500 A
certificate/approval
0
measurement accuracy
1 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303320
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D