Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCM 200A-0-20-CAA-0
Bill of material
HARTING 20310200101
Preview
Product number of the Manufacturer
20310200101
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
Manufacturer Type Description
Current Sensor HCM 200A-0-20-CAA-0
Alternative product number
20 31 020 0101
Manufacturer Name
HARTING
Delivery Time
239
Primary rated current In
200 A
Secondary rated current
0.1 A
max. input voltage
15 V
min. primary voltage range
12 V
weight
145.6 g
Product type
Current Sensor HCM 200A-0-20-CAA-0
Application standards
EN 50178
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
certificate/approval
CE
measurement accuracy
0.8 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D