Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCM 2000A-0-40-CEA-T
Bill of material
HARTING 20312000103
Product number of the Manufacturer
20312000103
Preview
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 4000
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 4000
Manufacturer Type Description
Current Sensor HCM 2000A-0-40-CEA-T
Alternative product number
20 31 200 0103
Manufacturer Name
HARTING
Delivery Time
244
Primary rated current In
2000 A
Secondary rated current
0.500 A
max. input voltage
24 V
min. primary voltage range
15 V
weight
1433.100 g
Product type
Current Sensor HCM 2000A-0-40-CEA-T
Application standards
EN 50178
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 4000
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 4000
certificate/approval
CE
measurement accuracy
0.300 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D