Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 4,0 - 5,0mm
Bill of material
HARTING 61030005064
Product number of the Manufacturer
61030005064
Preview
Short Description
Crimp flange, D-Sub 5, Inner diameter: 4 mm, Outer diameter: ‌5 mm
Long Description
Crimp flange, D-Sub 5, Inner diameter: 4 mm, Outer diameter: ‌5 mm
Manufacturer Type Description
Crimp flange for Hood 50P 4,0 - 5,0mm
Alternative product number
61 03 000 5064
Manufacturer Name
HARTING
Delivery Time
31
Product type
Crimp flange for Hood 50P 4,0 - 5,0mm
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 4 mm, Outer diameter: ‌5 mm
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 4 mm, Outer diameter: ‌5 mm
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D