Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cover for Han 6B docking frame
Bill of material
HARTING 09300065418
Preview
Product number of the Manufacturer
09300065418
Short Description
Protection cover, for Han® docking frame, 06 B, Thermoplastic, Degree of protection: IP20
Long Description
Protection cover, for Han® docking frame, 06 B, Thermoplastic, Degree of protection: IP20
Manufacturer Type Description
Cover for Han 6B docking frame
Alternative product number
09 30 006 5418
Manufacturer Name
HARTING
Delivery Time
28
Degree of protection (IP), mounted
IP20
Product type
Cover for Han 6B docking frame
Application standards
EN 45545-2
Manufacturer product description
Protection cover, for Han® docking frame, 06 B, Thermoplastic, Degree of protection: IP20
Manufacturer product designation
Protection cover, for Han® docking frame, 06 B, Thermoplastic, Degree of protection: IP20
max. operating ambient temperature
125 °C
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D