Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing thermop PG21 18-14mm black
Bill of material
HARTING 09000005157
Preview
Product number of the Manufacturer
09000005157
Short Description
Cable gland, for hoods, for cable to cable housing, Pg 21, Clamping range: 14 ... 18 mm, Material (cable glands): Thermoplastic, IP65, Wrench size: 33
Long Description
Cable gland, for hoods, for cable to cable housing, Pg 21, Clamping range: 14 ... 18 mm, Material (cable glands): Thermoplastic, IP65, Wrench size: 33
Manufacturer Type Description
Cable Sealing thermop PG21 18-14mm black
Alternative product number
09 00 000 5157
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP65
wrench width 1
33 mm
Product type
Han-Compact®
Brand
Han-Compact®
Size of connection thread
PG21
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, for hoods, for cable to cable housing, Pg 21, Clamping range: 14 ... 18 mm, Material (cable glands): Thermoplastic, IP65, Wrench size: 33
Manufacturer product designation
Cable gland, for hoods, for cable to cable housing, Pg 21, Clamping range: 14 ... 18 mm, Material (cable glands): Thermoplastic, IP65, Wrench size: 33
max. operating ambient temperature
100 °C
color
Black
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D