Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing EMC M25 x 1,5 Han Q8/0
Bill of material
HARTING 19620005058
Preview
Product number of the Manufacturer
19620005058
Short Description
Cable gland, EMC version, for hoods, M25, Clamping range: 14 ... 17 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal
Long Description
Cable gland, EMC version, for hoods, M25, Clamping range: 14 ... 17 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal, Wrench size: 28
Manufacturer Type Description
Cable Sealing EMC M25 x 1,5 Han Q8/0
Alternative product number
19 62 000 5058
Manufacturer Name
HARTING
Delivery Time
63
wrench width 1
28 mm
Product type
Han-Compact®
Brand
Han-Compact®
Size of connection thread
M25
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, EMC version, for hoods, M25, Clamping range: 14 ... 17 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal, Wrench size: 28
Manufacturer product designation
Cable gland, EMC version, for hoods, M25, Clamping range: 14 ... 17 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D