Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Gland M40 16-28 mm Stainless Steel
Bill of material
HARTING 19440005085
Preview
Product number of the Manufacturer
19440005085
Short Description
Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
Long Description
Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
Manufacturer Type Description
Cable Gland M40 16-28 mm Stainless Steel
Alternative product number
19 44 000 5085
Manufacturer Name
HARTING
Delivery Time
42
Product type
Han-INOX®
Brand
Han-INOX®
Size of connection thread
M40
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
Manufacturer product designation
Cable gland, M40, Clamping range: 16 ... 28 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
material
Stainless steel
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
73072910
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D