您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Accessories
HARTING
Industrial connectors Han®
Series
CAD模型選擇
cable clamp metal hood 9-37P dia. 9-12mm
14.04.2022
cable clamp metal hood 9-37P dia.5-7mm
14.04.2022
Cable clamp metal hood 9-37P dia.7-10mm
14.04.2022
cable tie with metal latch 3.6 x 140 mm
14.04.2022
clamp short f.Gigabit and Shielded modul
14.04.2022
Crimp flange for Hood 9-37P 3,0-4,0mm
14.04.2022
Crimp flange for Hood 9-37P 3,5-4,5mm
14.04.2022
Crimp flange for Hood 9-37P 4,0-5,0mm
14.04.2022
Crimp flange for Hood 9-37P 4,5-5,5mm
14.04.2022
Crimp flange for Hood 9-37P 5,0-6,0mm
14.04.2022
Crimp flange for Hood 9-37P 5,5-6,5mm
14.04.2022
Crimp flange for Hood 9-37P 6,0-7,0mm
14.04.2022
Crimp flange for Hood 9-37P 6,5-7,5mm
14.04.2022
Crimp flange for Hood 9-37P 7,0-8,0mm
14.04.2022
Crimp flange for Hood 9-37P 7,5-8,5mm
14.04.2022
Crimp flange for Hood 9-37P 8,0-9,0mm
14.04.2022
Crimp flange for Hood 9-37P 8,5-9,5mm
14.04.2022
Crimp flange for Hood 9-37P 9,0-10,0mm
14.04.2022
Crimphuelse 12,0 - 13,0
14.04.2022
Fixing sheet for Han SC module
14.04.2022
Flexbox bellows seal insert large 9-24mm
14.04.2022
Flexbox bellows seal insert med 5-16mm
14.04.2022
Flexbox bellows seal insert small 4-10mm
14.04.2022
Frame Han 24HPR EasyCon Short PE-Mod-a-h
14.04.2022
Frame Han 24HPR EasyCon Short PE-Mod-A-H
14.04.2022
Frame Han 24HPR EasyCon-Mod-a-h
14.04.2022
Frame Han 24HPR EasyCon-Mod-A-H
14.04.2022
Frame Han 24HPR enlarged-Mod-a-h
14.04.2022
Frame Han 24HPR enlarged-Mod-A-H
14.04.2022
GND adapter Shielded power module female
14.04.2022
GND adapter Shielded power module male
14.04.2022
Guide bush for D-Sub module
14.04.2022
Guide pin for D-Sub module
14.04.2022
Han 10A Halterahmen für 1 Modul
14.04.2022
Han HV Module 16A locking sleeve
14.04.2022
Han HV Module 40A locking sleeve
14.04.2022
Han HV Single Module locking sleeve
14.04.2022
Han ID Update Modul
14.04.2022
Han-Eco Mod.-PE multiplier, max. 8
14.04.2022
Han-Modular Flexbox double locking
14.04.2022
Han-Modular Flexbox fixing element
14.04.2022
Han-Modular Flexbox single locking
14.04.2022
Han-Modular PE-Cable shoe 16mm²
14.04.2022
Han-Quintax metal adapter
14.04.2022
Hinged frame 12xMod a-l Han34HPR V-Hood
14.04.2022
Hinged frame 12xMod A-L Han34HPR V-Hood
14.04.2022
Inducom Crimp ferrule 10,0 - 11,0mm
14.04.2022
Inducom Crimp ferrule 10,5 - 11,5mm
14.04.2022
Inducom Crimp ferrule 11,0 - 11,0mm
14.04.2022
Inducom Crimp ferrule 11,5 - 12,5mm
14.04.2022
Inducom Crimp ferrule 12,5 - 13,5mm
14.04.2022
Inducom Crimp ferrule 13,0 - 14,0mm
14.04.2022
Inducom Crimp ferrule 5,0 - 6,0mm
14.04.2022
Inducom Crimp ferrule 5,5 - 6,5mm
14.04.2022
Inducom Crimp ferrule 6,0 - 7,0mm
14.04.2022
Inducom Crimp ferrule 6,5 - 7,5mm
14.04.2022
Inducom Crimp ferrule 7,0 - 8,0mm
14.04.2022
Inducom Crimp ferrule 7,5 - 8,5mm
14.04.2022
Inducom Crimp ferrule 8,0 - 9,0mm
14.04.2022
Inducom Crimp ferrule 8,5 - 9,5mm
14.04.2022
Inducom Crimp ferrule 9,0 - 10,0mm
14.04.2022
Inducom Crimp ferrule 9,5 - 10,5mm
14.04.2022
Locking element 20/block
14.04.2022
Module Clamp for rail (1 pcs)
14.04.2022
Module Clamp with strain relief (1 pcs)
14.04.2022
strain relief for Flexbox hood 3 entries
14.04.2022
strain relief for Flexbox hood 4 entries
14.04.2022
Washer f. sliding frame (D=15mm)
14.04.2022
Washer for M4 fixing screws (D=12mm)
14.04.2022