Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Cable Clamp PG 11 sw
Bill of material
HARTING 09000005182
Product number of the Manufacturer
09000005182
Preview
Short Description
Cable gland, Pg 11, Clamping range: 7 ... 12 mm, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
Long Description
Cable gland, Pg 11, Clamping range: 7 ... 12 mm, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
Manufacturer Type Description
Acces. Cable Clamp PG 11 sw
Alternative product number
09 00 000 5182
Manufacturer Name
HARTING
Delivery Time
42
Degree of protection (IP), mounted
IP68
wrench width 1
24 mm
Size of connection thread
PG11
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, Pg 11, Clamping range: 7 ... 12 mm, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
Manufacturer product designation
Cable gland, Pg 11, Clamping range: 7 ... 12 mm, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
max. operating ambient temperature
100 °C
color
Black
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation