Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 HSM 2xM40
Bill of material
HARTING 11126001207
Preview
Product number of the Manufacturer
11126001207
Short Description
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 2x M40
Long Description
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 2x M40, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock 60 HSM 2xM40
Alternative product number
11 12 600 1207
Manufacturer Name
HARTING
Delivery Time
42
Arrangement of the cable lead-in
lateral
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock 60 HSM 2xM40
Brand
Han-Yellock®
number of cable inlets
2
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size of connection thread
M40
Size
Han-Yellock® 60
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 2x M40, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Surface mounted housing, Size: Han-Yellock® 60, Screw locking, Side entry, 2x M40
color of housing
anthracite
color
anthracite
certificate/approval
CE
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Размер
2D