Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP
Bill of material
HARTING 09350022102333
Product number of the Manufacturer
09350022102333
Preview
Short Description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
Long Description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
Manufacturer Type Description
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP
Alternative product number
09 35 002 2102 333
Manufacturer Name
HARTING
Delivery Time
35
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
1.750 A
Product type
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD-SMP
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Soldered connection
Insertion cycles, min.
750
Manufacturer product description
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
Manufacturer product designation
Connectors, Female, Wave soldering termination, Rated current: ‌1.75 A
certificate/approval
0
Combustibility class
V0
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
MY
Deeplink
Deeplink
Preview - Generation