Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
66630096056
Bill of material
HARTING 66630096056
Product number of the Manufacturer
66630096056
Short Description
Bus interface, CAN interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9
Long Description
Bus interface, CAN interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Selectively gold plated
Manufacturer Type Description
66630096056
Alternative product number
66 63 009 6056
Delivery Time
40
Contact design
Socket
Brand
D-Sub
Pole number
9
certificate/approval
0
degree of protection
IP40
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
CN
Preview - Generation
No preview available.