Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub HD 78-pole female crimp contacts
Bill of material
HARTING 09565004701
Product number of the Manufacturer
09565004701
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
Manufacturer Type Description
D-Sub HD 78-pole female crimp contacts
Alternative product number
09 56 500 4701
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
78
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D