您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 19412100272
HARTING
Industrial connectors Han®
Hoods/Housings
Han-Eco® Light Hoods/housings of high-performance plastic
CAD模型選擇
{harting_qs/6/30/174/13980.prj},{NB=19412100272},{MANUID=19412100272},{AAC820=-40},{AAC821=125},{AAP372=2},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/9f/69/19_41_210_0272_z01_1.tif__web.png},{DESCSHORT=Surface mounted housing, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M32},{DESCLONG=Surface mounted housing, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65},{MANUTYPEDESC=Han-Eco Mod.10 Outd.-HSM2-M32},{SUPPLIERALTNO=19 41 210 0272},{MANUNAME=HARTING},{DELTIME=77}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.10 Outd.-HSM2-M32
Bill of material
HARTING 19412100272
Preview
Product number of the Manufacturer
19412100272
Short Description
Surface mounted housing, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M32
Long Description
Surface mounted housing, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han-Eco Mod.10 Outd.-HSM2-M32
Alternative product number
19 41 210 0272
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing
Socket housing
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40
°C
Max. operating temperature
125
°C
shackle position
Subsection
Product type
Han-Eco Mod.10 Outd.-HSM2-M32
Brand
Han-Eco®
number of cable inlets
2
Application standards
IEC 61984
Corrosion resistance
Han-Eco®
Size of connection thread
M32
Size
10 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M32
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
CAD
PDF
3D
尺寸
2D