您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 19410245407
HARTING
Industrial connectors Han®
Hoods/Housings
Han-Eco® Light Hoods/housings of high-performance plastic
CAD模型選擇
{harting_qs/6/30/174/13956.prj},{NB=19410245407},{MANUID=19410245407},{BAA039=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/f1/00/19_41_024_5407_cmyk01.tif__web.png},{DESCSHORT=Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced},{DESCLONG=Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65},{MANUTYPEDESC=Han-Eco Mod.24-C-f. HTE/HSE-cord},{SUPPLIERALTNO=19 41 024 5407},{MANUNAME=HARTING}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.24-C-f. HTE/HSE-cord
Bill of material
HARTING 19410245407
Preview
Product number of the Manufacturer
19410245407
Short Description
Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
Long Description
Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han-Eco Mod.24-C-f. HTE/HSE-cord
Alternative product number
19 41 024 5407
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Transverse strap
seal present
Yes
Degree of protection (IP), mounted
IP65
Product type
Han-Eco Mod.24-C-f. HTE/HSE-cord
Brand
Han-Eco®
Application standards
IEC 61984
Size
24 B
Manufacturer product description
Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced
max. operating ambient temperature
125
°C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
CAD
PDF
3D
尺寸
2D