您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09140007353
HARTING
Industrial connectors Han®
Contacts
Pneumatic contacts
CAD模型選擇
{harting_qs/6/14/300/1977.prj},{NB=09140007353},{MANUID=09140007353},{BAA039=85},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/e3/a1/09_14_000_7353.tif__web.png},{DESCSHORT=Pneumatic contact, Without shut-off, Angled, Male, Brass},{DESCLONG=Pneumatic contact, Without shut-off, Angled, Male, Brass},{MANUTYPEDESC=Pneum. contact metal OD 3mm male angled},{SUPPLIERALTNO=09 14 000 7353},{MANUNAME=HARTING},{DELTIME=7},{AAB754=Pin},{AAC207=Brass},{AAO057=Pneum. contact metal OD 3mm male angled},{AAS464=turned},{AAU734=Pneumatic contact, Without shut-off, Angled, Male, Brass},{AAW338=Pneumatic contact, Without shut-off, Angled, Male, Brass, Pneum. contact metal OD 3mm male angled},{COO=DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal OD 3mm male angled
Bill of material
HARTING 09140007353
Preview
Product number of the Manufacturer
09140007353
Short Description
Pneumatic contact, Without shut-off, Angled, Male, Brass
Long Description
Pneumatic contact, Without shut-off, Angled, Male, Brass
Manufacturer Type Description
Pneum. contact metal OD 3mm male angled
Alternative product number
09 14 000 7353
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
Material of the contact
Brass
Product type
Pneum. contact metal OD 3mm male angled
Contact type
turned
Manufacturer product description
Pneumatic contact, Without shut-off, Angled, Male, Brass
Manufacturer product designation
Pneumatic contact, Without shut-off, Angled, Male, Brass, Pneum. contact metal OD 3mm male angled
max. operating ambient temperature
85
°C
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
CAD
PDF
3D
尺寸
2D