카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Bill of material
HARTING 21349700598015
Product number of the Manufacturer
21349700598015
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Manufacturer Type Description
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Alternative product number
21 34 970 0598 015
Manufacturer Name
HARTING
Delivery Time
63
Product type
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
미리보기 - 생성
3D
치수도
2D