Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Bill of material
HARTING 21349900597030
Product number of the Manufacturer
21349900597030
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Manufacturer Type Description
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Alternative product number
21 34 990 0597 030
Manufacturer Name
HARTING
Delivery Time
63
Product type
7/8 Cable Assembly 4p+PE an/- f/- 3,0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation
3D
尺寸标注
2D