카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4-pole an/an f/m 2,0m
Bill of material
HARTING 21349899496020
Product number of the Manufacturer
21349899496020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
7/8 Cable Assembly 4-pole an/an f/m 2,0m
Alternative product number
21 34 989 9496 020
Manufacturer Name
HARTING
Delivery Time
63
Product type
7/8 Cable Assembly 4-pole an/an f/m 2,0m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
미리보기 - 생성
3D
치수도
2D