Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
25 way S Cup Male 47 Wout
Bill of material
HARTING 09643217217
Product number of the Manufacturer
09643217217
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy
Manufacturer Type Description
25 way S Cup Male 47 Wout
Alternative product number
09 64 321 7217
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85322400
Country of origin
CZ
Deeplink
Deeplink
Aperçus & Génération 3D
3D
Infos techniques
2D